Features - PENN Controls - LIT-125630 - T22AAA - T22ABC - T22BBC - T22CBC - T22JAA - T22JCC - T22SDA - T22SEB - T22SFB - T22TFB - Line-Voltage Thermostat - T22 Line‐Voltage Thermostat

T22 Series Line Voltage Thermostats With Selector Switch Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-125630
Revision date
2021-09-29
  • Sensitive liquid charge element and efficient leverage to provide a close differential without anticipators
  • Concealed, adjustable, high temperature stop. See Figure 2.
  • Choice of built-in selector switches, a wide selection of circuitry, and does not require any add-on subbases
  • Snap-acting contacts in a sealed, dust-protected enclosure
  • Bimetal thermometer, which is easy to calibrate and standard on all the T22 Series