Humidity control - PENN Controls - LIT-12011458 - C450Yxx - C450Cxx - C450Sxx - C450Rxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450SPN Expansion Module One Analog Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450YNN‐1 Power Module - C450CPN Standard Control Module One Analog Output - C450SCN Expansion Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SQN Expansion Module Two Analog Outputs - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450RBN Reset Control Module One Relay Output - C450SBN Expansion Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Product Bulletin

Product
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SPN Expansion Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450SCN Expansion Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450SBG Expansion Module One Low-Voltage Relay Output
Controls > Multi-Purpose Modular Controls > C450SQN Expansion Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450SCG Expansion Module Two Low-Voltage Relay Outputs
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450SBN Expansion Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Document number
LIT-12011458
Revision date
2021-07-21
  • On/Off humidification and dehumidification control
  • Proportional humidification and dehumidification control
  • Multistage humidification and dehumidification control
  • Humidity monitoring and alarming