Description - PENN Controls - LIT-1900549 - C450CPW - C450CPN - C450CQN - C450CBN - C450CRN - C450CCN - C450RBN - C450RCN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450RBN Reset Control Module One Relay Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450CPN Standard Control Module One Analog Output - C450CCN Standard Control Module Two Relay Outputs - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Document type
Catalog Page
Document number
LIT-1900549
Revision date
2021-07-21

System 450™ is a family of modular, digital electronic controls that is easily assembled and set up to provide reliable temperature, pressure, and humidity control for a wide variety of HVAC/R applications, commercial process applications, and industrial process applications.

The System 450 control system is designed to replace System 350™ and System 27 control systems, and to provide many additional features and benefits with fewer than twenty model variations.

System 450 control modules provide a field-configurable out-of-the-box solution. Most System 450 control modules can control temperature, pressure, and humidity systems simultaneously.

A single C450 control module can be set up as a stand-alone control or connected to expansion modules to control up to ten On/Off relay and proportional analog outputs, based on any of the three available inputs.

System 450 control modules with communications enable you to connect System 450 control systems to Modbus® or Ethernet networks for remote monitoring and setup. The Modbus communications control module is an RS485, RTU-compliant subordinate device. The Ethernet communications control module has an integral web server that can deliver web pages by means of a direct connection, on your LAN, or across the Internet.

System 450 reset control modules provide many of the features of the standard models for temperature and humidity control. In addition, these modules provide setpoint reset, real-time setback scheduling, and run-time balancing (equal run time) capability.

The System 450 control module with hybrid analog output has a single self-selecting analog output to optimize and extend the controlled speed range of variable speed electronically commutated (EC) motors.

Refer to the following documents for important product application information.

  • System 450™ Series Modular Controls Product Bulletin (LIT-12011458)
  • System 450™ Series Modular Control Systems with Standard Control Modules Technical Bulletin (LIT-12011459)
  • System 450™ Series Modular Control Systems with Reset Control Modules Technical Bulletin (LIT-12011842)
  • System 450™ Series Modular Control Systems with Communications Control Modules Technical Bulletin (LIT-12011826)
Figure 1. System 450 Control System with a Control, Power, and Expansion Module