Temperature control - PENN Controls - LIT-1900549 - C450CPW - C450CPN - C450CQN - C450CBN - C450CRN - C450CCN - C450RBN - C450RCN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450RBN Reset Control Module One Relay Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450CPN Standard Control Module One Analog Output - C450CCN Standard Control Module Two Relay Outputs - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Document type
Catalog Page
Document number
LIT-1900549
Revision date
2021-07-21
  • Temperature monitoring and alarming
  • On/Off staged control of boilers and chillers
  • Proportional stage control of boilers and chillers
  • Boiler and chiller pump control
  • Heating and cooling control with deadband
  • Floating temperature control of damper and valve actuators
  • Cooling tower fan speed/stage control based on water temperature
  • Supply, make-up, and mixed air temperature control
  • Temperature actuated valve control
  • Supply and make-up air damper and fan control
  • Condenser fan staging or speed control based on condenser temperature