High input signal selection - PENN Controls - LIT-1900549 - C450CBN - C450CCN - C450CEN - C450CPN - C450CPW - C450CQN - C450CRN - C450RBN - C450RCN - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs
System 450 Series Modular Controls Catalog Page
- Product
- Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
- Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
- Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
- Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
- Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
- Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
- Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
- Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
- Document type
- Catalog Page
- Document number
- LIT-1900549
- Revision date
- 2021-07-21
- Pressure-based fan speed or fan cycling control on multi-circuit condensers
- Temperature-based fan speed or fan cycling control on multi-circuit condensers