- Air and fluid pump-flow monitoring and alarming
- Air and fluid filter status monitoring and alarming
- Chiller barrel flow monitoring, control, and alarming
- Solar air and water heating applications Note: Communications modules add network communication to any application of your choosing, except those requiring reset, setback, or EC motor control.
| Control by ________ | System 450 Control Modules | ||||
|---|---|---|---|---|---|
| Standard | Communications | Reset | Hybrid | Application Specific | |
|
C450CPN-4C C450CQN-4C C450CBN-4C C450CCN-4C |
C450CEN-1C C450CRN-1C |
C450RBN-3C C450RCN-3C |
C450CPW-400C | C450CCU-4C Designed for walk-in coolers, freezer, and large display cases |
|
| Controlled Condition | |||||
| Temperature | X | X | X | X | X |
| Pressure | X | X | - | X | X |
| Humidity | X | X | X | X | - |
| Combination of Conditions | X | X | X | X | - |
| Control Capabilities | |||||
| On/Off Relay Control | X | X | X | X | X |
| Analog Proportional Control (Direct and Reverse Action) | X | X | X | X | - |
| Analog Proportional Plus Integral Control (Direct and Reverse Action) | X | X | X | X | - |
| Combination of On/Off Relay and Analog Output Control | X | X | X | X | - |
| Stand-Alone Control | X | - | X | X | X |
| Multi-Stage Control (Relay or Analog) | X | X | X | X | X |
| Network Communications | - | X | - | - | - |
| High Input Signal Selection | X | X | - | X | - |
| Differential Control | X | X | - | X | X |
| Output Signal Limiting Output Signal Update Rate Output Signal Deadband |
X | X | - | - | - |
| Binary Input Control for Relay Outputs | X | X | - | - | - |
| On/Off Duration Time Control Minimum On/Off Time On/Off Time Delay |
X | X | - | - | - |
| Temperature and Humidity Reset Control | - | - | X | - | - |
| Scheduling and Temperature Setback Control | - | - | X | - | - |
| Reset Setpoint Control | - | - | X | - | - |
| Setback Scheduling | - | - | X | - | - |
| Run-Time Balancing | - | - | X | - | - |
| Hybrid Analog Output Control | - | - | - | X1 | - |
1 Only on output
OUTA1.