Applications - PENN Controls - LIT-1900549 - C450CPW - C450CPN - C450CQN - C450CBN - C450CRN - C450CCN - C450RBN - C450RCN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CQN Standard Control Module Two Analog Outputs - C450RBN Reset Control Module One Relay Output - C450CRN Communications Control Module for Modbus - C450CPW-400 Hybrid Control Module for EC Motor - C450CPN Standard Control Module One Analog Output - C450CCN Standard Control Module Two Relay Outputs - C450RCN Reset Control Module Two Relay Outputs

System 450 Series Modular Controls Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450CPW-400 Hybrid Control Module for EC Motor
Controls > Multi-Purpose Modular Controls > C450CBN Standard Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Controls > Multi-Purpose Modular Controls > C450CPN Standard Control Module One Analog Output
Controls > Multi-Purpose Modular Controls > C450CQN Standard Control Module Two Analog Outputs
Controls > Multi-Purpose Modular Controls > C450CCN Standard Control Module Two Relay Outputs
Document type
Catalog Page
Document number
LIT-1900549
Revision date
2021-07-21

You can create a wide variety of custom, application-specific control systems with System 450 modules. The following are some common control application examples:

  • Temperature control
  • Pressure control
  • Humidity control
  • Multipurpose control
  • Reset and setback control
  • High input-signal selection
  • Differential control