Specification | Description |
---|---|
Product | C450RBN-3C and C450RCN-3C: System 450 Reset Control Module models are
sensing controls and operating controls with LCD, four-button touchpad,
and SPDT relay output C450RBN-3C: Control Module with one SPDT output relay C450RCN-3C: Control Module with two SPDT output relays |
Power Consumption | C450RBN-3C: 0.9 VA maximum C450RCN-3C: 1.3 VA maximum |
Supply Power | Internal
Supply Power: C450YNN-1C Power Supply Module External Supply Power: 24 VAC (20 to 30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum Note: A System 450 control module or module assembly can use
an internal or an external supply power source, but must not be
connected to both simultaneously.
|
Ambient Operating Conditions | Temperature: -40 to 66°C (-40 to 150°F) Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F) |
Ambient Shipping and Storage Conditions | Temperature: -40 to 80°C (-40 to 176°F) Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F) |
Input Signal | 0 to 5
VDC for humidity sensors 1,035 ohms at 25°C (77°F) for A99 PTC temperature sensors |
Output Relay Contacts |
General: 1/2 HP at 120/240 VAC, SPDT |
Specific: AC Motor Ratings 120 VAC
208/240 VAC
_______________________________________________________ 10 Amperes AC Non-inductive at 24 / 240 VAC Pilot Duty: 125 VA at 24 / 240 VAC |
|
Clock Accuracy | ±4 minutes per year |
Clock Backup Power | 12 hours (capacitor reserve) |
Setback Events | One occupied and one unoccupied event per day; 7 day schedule |
Analog Input Accuracy | Resolution: 14 bits |
Control Construction | Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface. |
Dimensions (H x W x D) | 127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.) |
Weight | C450RBN-3C: 209 g (0.46 lb) C450RCN-3C: 222 g (0.49 lb) |
Compliance | United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B |
Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits | |
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant |