Refer to the System 450 Compatible Sensors, Transducers, and Accessories Catalog Page (LIT-1900662) for temperature sensors and humidity sensors compatible with the System 450 reset control modules. Reset control modules control temperature and humidity, but not pressure.
| Product Code Number | Product Description |
|---|---|
| C450RBN-3C | Reset Control Module with LCD, Four-Button Touchpad UI, and SPDT relay output; provides one SPDT output relay. One A99BC-25C temperature sensor with 0.25 m (9-1/4 in.) silicon leads and one A99BC-300C temperature sensor with 3 m (9 ft 10 in.) silicon leads are included in the box with the Reset Control Module. |
| C450RCN-3C | Reset Control Module with LCD, Four-Button Touchpad UI, and SPDT relay output; provides two SPDT output relays. One A99BC-25C temperature sensor with 0.25 m (9-1/4 in.) silicon leads and one A99BC-300C temperature sensor with 3 m (9 ft 10 in.) silicon leads are included in the box with the Reset Control Module. |
| BKT287-1R | DIN Rail; 0.30 m (12 in.) long |
| BKT287-2R | DIN Rail; 1 m (39-1/3 in.) long |
| BKT287-3R | DIN Rail; 0.61 m (24 in.) long |
| BKT287-4R | DIN Rail; 0.36 m (14 in.) long |
| PLT344-1R | DIN Rail End Clamps (Two clamps) |
| WHA-C450-100C | System 450 module connection extension cable, 100 cm (3.3 ft) long |