Reset Control Features - PENN Controls - LIT-1900658 - C450RBN - C450RCN - System 450 Multi-Purpose Modular Control System - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs
System 450 Reset Control Modules with Real-Time Clock and Relay Output Catalog Page
- Product
- Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
- Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
- Document type
- Catalog Page
- Document number
- LIT-1900658
- Revision date
- 2020-04-15
- Adjustable minimum and maximum setpoint temperatures (reset control modules only) enable compliance with the manufacturer’s specifications for your controlled HVAC/R and process equipment.
- Selectable shutdown-high and shutdown-low temperature settings (reset control modules only) saves you energy by shutting down controlled equipment when the ambient temperature either rises or drops to a point where heating or cooling is no longer required.
- Real time clock and adjustable setback temperature (reset control modules only) save you energy by setting back heating, cooling, or humidity setpoints during scheduled unoccupied periods (24-hour day, 7-day week schedule).
- User-defined reset control capability (reset control modules only) saves you energy in a wide variety of temperature and humidity reset control applications by adjusting the temperature or humidity control loop, based on changes in ambient outdoor temperature or other uncontrolled condition.