Features and Benefits - PENN Controls - LIT-1900658 - C450RBN - C450RCN - System 450 Multi-Purpose Modular Control System - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs

System 450 Reset Control Modules with Real-Time Clock and Relay Output Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450RBN Reset Control Module One Relay Output
Controls > Multi-Purpose Modular Controls > C450RCN Reset Control Module Two Relay Outputs
Document number
LIT-1900658
Revision date
2020-04-15
Durable, Compact, Interchangeable Modular Components with Plug-Together Connectors and DIN Rail or Direct Wall Mount Capability
Eliminate field wiring between modules and allow you to quickly and easily design, assemble, install, and upgrade your control systems.
Versatile, Multipurpose, Field-Configurable Control Modules and Expansion Modules Designed for Global Use
Allow you to create a wide variety of application-specific control systems capable of controlling temperature, pressure, or humidity, or all three conditions simultaneously, with only a small suite of module models.
Control Modules with Bright Backlit LCDs and Four-Button Touchpad User Interfaces, Up to Three Hard-Wired Input Sensors and Up to Ten Relay or Analog Outputs (In Any Combination) per Control System
Provide quick, clear, visual status of your System 450 control system inputs and outputs with the touch of a button and enable you to quickly and easily set up and adjust your control system.
Multipurpose, All-in-One Control Modules
Enable simple stand-alone, single-module control systems that are temperature, pressure, and humidity capable out of the box and easy to set up in the field to replace a wide variety of OEM HVAC/R and process controls.
An Extensive Suite of Compatible Temperature and Humidity Sensors and Pressure Transducers
Allows you to monitor and control a wide range of HVACR and process conditions in a variety of standard and global units of measurement.
High Input Signal Selection
Enables your control system to monitor a temperature, pressure, or humidity condition with two or three sensors (of the same type) and control your system outputs based on the highest condition value sensed by the referenced sensors.
Differential Control
Enables your control system to monitor and maintain a temperature, pressure, or humidity differential between two sensor points within a system, process, or space.