Technical Specifications - PENN Controls - LIT-1900861 - C450CRN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CRN Communications Control Module for Modbus - C450CEN Communications Control Module for Ethernet

System 450 Control Module with Network Communications Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Document type
Catalog Page
Document number
LIT-1900861
Revision date
2019-10-10
Table 1. C450CEN-1C Control Module with Ethernet Communications Technical Specifications
Specification Description
Product C450CEN-1: System 450 control modules are sensing controls and operating controls with LCD and four-button touchpad UI, Ethernet communications capability, and no outputs.

C450CEN-1C: Control module with Ethernet communications capability

Supply Power Internal Supply Power: C450YNN-1C Power Supply Module

External Supply Power: 24 VAC (20 to 30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient Operating Conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient Shipping and Storage Conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input Signal 0 to 5 VDC; 1,035 ohms at 25°C (77°F) for an A99 PTC Temperature Sensor
Analog Input Accuracy Resolution: 16 bits
Control Construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions (H x W x D) 127 x 63 x 63 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CEN-1C: 207 g (0.46 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 2. C450CRN-1C Control Module with RS485 Modbus Communications Technical Specifications
Specification Description
Product C450CRN-1C: System 450 control modules are sensing controls and operating controls with LCD and four-button touchpad UI and no outputs. This control module is an RS485, RTU compliant Modbus subordinate device.
Supply Power Internal Supply Power: C450YNN-1C Power Supply Module

External Supply Power: 24 VAC (20 to 30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient Operating Conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient Shipping and Storage Conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input Signal 0 to 5 VDC; 1,035 ohm at 25°C (77°F) for an A99 PTC Temperature Sensor
Analog Input Accuracy Resolution: 16 bit
Control Construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions (H x W x D) 127 x 63 x 63 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CRN-1C: 207 g (0.46 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant