Refer to the System 450 Compatible Sensors, Transducers, and Accessories Catalog Page (LIT-1900662) for temperature sensors, humidity sensors, and pressure transducers compatible with the System 450 Control Modules.
| Product Code Number | Product Description |
|---|---|
| C450CEN-1C | Control Module with Ethernet Communications, LCD, and Four-Button Touchpad UI. (No onboard outputs available on control modules with network communications capabilities.) |
| C450CRN-1C | Control Module with RS485 Modbus Communications, LCD, and Four-Button Touchpad UI. (No onboard outputs available on control modules with network communications capabilities.) |
| BKT287-1R | DIN Rail; 0.30 m (12 in.) long |
| BKT287-2R | DIN Rail; 1 m (39-1/3 in.) long |
| BKT287-3R | DIN Rail; 0.61 m (24 in.) long |
| BKT287-4R | DIN Rail; 0.36 m (14 in.) long |
| PLT344-1R | DIN Rail End Clamps (Two clamps) |
| WHA-C450-100C | System 450 module connection extension cable, 100 cm (3.3 ft) long |