Selection Chart - PENN Controls - LIT-1900861 - C450CRN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CRN Communications Control Module for Modbus - C450CEN Communications Control Module for Ethernet

System 450 Control Module with Network Communications Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Document type
Catalog Page
Document number
LIT-1900861
Revision date
2019-10-10

Refer to the System 450 Compatible Sensors, Transducers, and Accessories Catalog Page (LIT-1900662) for temperature sensors, humidity sensors, and pressure transducers compatible with the System 450 Control Modules.

Table 1. Communications System 450 Modules and Accessories Ordering Information
Product Code Number Product Description
C450CEN-1C Control Module with Ethernet Communications, LCD, and Four-Button Touchpad UI. (No onboard outputs available on control modules with network communications capabilities.)
C450CRN-1C Control Module with RS485 Modbus Communications, LCD, and Four-Button Touchpad UI. (No onboard outputs available on control modules with network communications capabilities.)
BKT287-1R DIN Rail; 0.30 m (12 in.) long
BKT287-2R DIN Rail; 1 m (39-1/3 in.) long
BKT287-3R DIN Rail; 0.61 m (24 in.) long
BKT287-4R DIN Rail; 0.36 m (14 in.) long
PLT344-1R DIN Rail End Clamps (Two clamps)
WHA-C450-100C System 450 module connection extension cable, 100 cm (3.3 ft) long