Features and Benefits - PENN Controls - LIT-1900861 - C450CEN - C450CRN - System 450 Multi-Purpose Modular Control System - C450CEN Communications Control Module for Ethernet - C450CRN Communications Control Module for Modbus
System 450 Control Module with Network Communications Catalog Page
- Product
- Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
- Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
- Document type
- Catalog Page
- Document number
- LIT-1900861
- Revision date
- 2019-10-10
- Durable, Compact, Interchangeable Modular Components with Plug-Together Connectors and DIN Rail or Direct Wall Mount Capability
- Eliminate field wiring between modules and allow you to quickly and easily design, assemble, install, and upgrade your control systems.
- Versatile, Multipurpose, Field-Configurable Control Modules and Expansion Modules Designed for Global Use
- Allow you to create a wide variety of application-specific control systems capable of controlling temperature, pressure, or humidity, or all three conditions simultaneously, with only a small suite of module models.
- Control Modules with Bright Backlit LCDs and Four-Button Touchpad User Interfaces, Up to Three Hard-Wired Input Sensors and Up to Ten Relay or Analog Outputs (In Any Combination) per Control System
- Provide quick, clear, visual status of your System 450 control system inputs and outputs with the touch of a button and enable you to quickly and easily set up and adjust your control system.
- Multipurpose, All-in-One Control Modules
- Enable simple stand-alone, single-module control systems that are temperature, pressure, and humidity capable out of the box and easy to set up in the field to replace a wide variety of OEM HVAC/R and process controls.
- An Extensive Suite of Compatible Temperature and Humidity Sensors and Pressure Transducers
- Allows you to monitor and control a wide range of HVACR and process conditions in a variety of standard and global units of measurement.
- High Input Signal Selection
- Enables your control system to monitor a temperature, pressure, or humidity condition with two or three sensors (of the same type) and control your system outputs based on the highest condition value sensed by the referenced sensors.
- Differential Control
- Enables your control system to monitor and maintain a temperature, pressure, or humidity differential between two sensor points within a system, process, or space.