Description - PENN Controls - LIT-1900861 - C450CRN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CRN Communications Control Module for Modbus - C450CEN Communications Control Module for Ethernet

System 450 Control Module with Network Communications Catalog Page

Product
Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
Document number
LIT-1900861
Revision date
2019-10-10

System 450™ is a family of modular, digital electronic controls that is easily assembled and set up to provide reliable temperature, pressure, and humidity control for a wide variety of HVAC/R applications, commercial process applications, and industrial process applications.

The System 450 control system is designed to replace System 350™ and System 27 control systems and to provide many additional features and benefits with fewer than twenty model variations.

System 450 control modules provide a field-configurable out-of-the-box solution. Most System 450 control modules can control temperature, pressure, and humidity systems simultaneously.

A single C450 control module can be set up as a stand-alone control or connected to expansion modules to control up to ten On/Off relay and proportional analog outputs, based on any of the three available inputs.

System 450 Control Modules with Communications enable you to connect System 450 control systems to Modbus® or Ethernet networks for remote monitoring and setup. The Modbus communications control module is an RS485, RTU-compliant subordinate device. The Ethernet communications control module has an integral web server that can deliver web pages through a direct connection, on your LAN, or across the Internet.

Refer to the following documents for important product application information, as well as detailed information on designing, installing, setting up, and troubleshooting:

  • System 450™ Series Modular Controls Product Bulletin (LIT-12011458)
  • System 450™ Series Modular Control Systems with Communications Control Modules Technical Bulletin (LIT-12011826)
  • System 450™ Series Control Module with RS485 Modbus® Communications Installation Instructions (Part No. 24-7664-2926)
  • System 450™ Series Control Module with Ethernet Communications Installation Instructions (Part No. 24-7664-2934)
Figure 1. C450CEN-1 Control Module with Communication