Communication Control Features - PENN Controls - LIT-1900861 - C450CRN - C450CEN - System 450 Multi-Purpose Modular Control System - C450CRN Communications Control Module for Modbus - C450CEN Communications Control Module for Ethernet
System 450 Control Module with Network Communications Catalog Page
- Product
- Controls > Multi-Purpose Modular Controls > C450CRN Communications Control Module for Modbus
- Controls > Multi-Purpose Modular Controls > C450CEN Communications Control Module for Ethernet
- Document type
- Catalog Page
- Document number
- LIT-1900861
- Revision date
- 2019-10-10
- Ethernet communication capability through a built-in web server (Ethernet control modules only) allows you to monitor your control system status and set up or change the parameters by means of a direct Ethernet cable connection, through a LAN connection, or over the Internet. The built in web server delivers user-friendly web pages to client browsers on a desktop, laptop, tablet, or smart device.
- The web page server on Ethernet communication modules provides a simple, intuitive web interface for easy remote monitoring, setup, adjustment and remote monitoring of your control systems across Ethernet networks.
- RS485, RTU-compliant
Modbus® network communication capability (Modbus control modules only) enables a head-end RS485 Modbus master controller to read and write control system status and setup parameters to the System 450 Modbus communication control module.
- Password protection for local access (Ethernet and Modbus control modules only) and password protection for remote access (Ethernet control module only) deters unauthorized changes to the control system settings, but allows local and remote monitoring of your control system status.
- Analog output signal limiting features (communication control modules only) allow you to select the rate and condition range at which the control updates the analog output signal, potentially reducing wear on the controlled equipment.
- Binary input with time delay (communication control modules only) allows you to use an external set of dry contacts and selectable time delays to control relay outputs.