Use these tables to order System 450 compatible sensors, transducers, and accessories.
Product code | Description |
---|---|
A99BA-200C | PTC Silicon Sensor with Shielded Cable; Cable Length 2
m (6-1/2 ft); Sensor Temperature Range: -40 to 120°C (-40 to 250°F)
Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BB-25C | PTC Silicon Sensor with PVC Cable; Cable Length 0.25 m
(9-3/4 in.); Sensor Temperature Range: -40 to 120°C (-40 to 250°F)
Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BB-200C | PTC Silicon Sensor with PVC Cable; Cable Length 2 m
(6-1/2 ft); Sensor Temperature Range: -40 to 120°C (-40 to 250°F) Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BB-300C | PTC Silicon Sensor with PVC Cable; Cable Length 3 m
(9-3/4 ft); Sensor Temperature Range: -40 to 120°C (-40 to 250°F) Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BB-500C | PTC Silicon Sensor with PVC Cable; Cable Length 5 m
(16-3/8 ft); Sensor Temperature Range: -40 to 120°C (-40 to 250°F)
Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BB-600C | PTC Silicon Sensor with PVC Cable; Cable Length 6 m
(19-1/2 ft); Sensor Temperature Range: -40 to 120°C (-40 to 250°F)
Cable Jacket Temperature Range: -40 to 100°C (-40 to 212°F) |
A99BC-25C | PTC Silicon Sensor with High Temperature Silicon Cable;
Cable Length 0.25 m (9-3/4 in.); Sensor Temperature Range: -40 to
120°C (-40 to 250°F) Cable Jacket Rated for Full Sensor Temperature Range. |
A99BC-300C | PTC Silicon Sensor with High Temperature Silicon Cable;
Cable Length 3 m (9-3/4 ft); Sensor Temperature Range: -40 to 120°C
(-40 to 250°F) Cable Jacket Rated for Full Sensor Temperature Range. |
A99BC-1500C | PTC Silicon Sensor with High Temperature Silicon Cable;
Cable Length 15 m (49 ft); Sensor Temperature Range: -40 to 120°C
(-40 to 250°F) Cable Jacket Rated for Full Sensor Temperature Range. |
BOX10A-600R | PVC Enclosure for A99 Sensor; Includes Wire Nuts and Conduit Connector (for Outdoor Sensor) |
WEL11A-601R | Immersion Well for A99 Sensor Liquid Sensing Applications |
A99-CLP-1 | Mounting Clip for A99 Temperature Sensor |
ADP11A-600R | Conduit Adaptor, 1/2 in. Snap-Fit EMT Conduit Adaptor (box of 10) |
TE-6001-1 | Duct Mounting Hardware with Handy Box for A99 Sensor |
TE-6001-11 | Duct Mounting Hardware without Handy Box for A99 Sensor |
SHL10A-603R | Sun Shield (for Use with Outside A99 Sensors in Sunny Locations) |
Product Code | Description |
---|---|
TE-6000-1 TE-6000-1x TE-6000-6 |
TE6000 Series 1,000 ohm at 20°C (70°F) nickel temperature sensors (only). Only the TE-6000-6 sensor can be used for the entire HI°C and HI°F temperature range. Different sensing element packages are available for various applications. For a complete list of compatible 1,000 ohm nickel sensors, including sensor descriptions, technical specifications, and mounting accessories, refer to the TE-6000 Series Temperature Sensing Elements Product Bulletin (LIT-216288). (System 450 Sensor Types HI°C and HI°F) |
Product code | Description |
---|---|
TE-631xx-x | TE6300 Series 1,000 ohm at 20°C (70°F) nickel averaging and 1,000 ohm thin-film nickel temperature sensors (only). For a complete list of compatible 1,000 ohm nickel averaging and thin-film nickel sensors, including sensor descriptions, technical specifications, and mounting accessories, refer to the TE-6300 Series Temperature Sensors Product Bulletin (LIT-216320). (System 450 Sensor Types HI°C and HI°F) |
Product code | Description |
---|---|
TE-68NT-0N00S | TE6800 Series 1,000 ohm nickel temperature sensor for wall-mount applications. For more information, including sensor description, technical specifications, and mounting accessories, refer to the TE-6800 Series Temperature Sensors Product Bulletin (LIT-12011542). (System 450 Sensor Types HI°C and HI°F) |
Product code | Description |
---|---|
HE-69Sx0NP | Duct Mount Humidity Sensor with A99B Type Temperature Sensor: 10 to 90% RH; 0 to 60°C (32 to 140°F) |
Product code | Description |
---|---|
HE-68N2-0N00WS | Wall Mount Humidity Transmitter with Nickel Temperature Sensor: 10 to 90 ±2% RH; 0 to 55°C (32 to 131°F) |
HE-68N3-0N00WS | Wall Mount Humidity Transmitter with Nickel Temperature Sensor: 10 to 90 ±3% RH; 0 to 55°C (32 to 131°F) |
Product code | Description |
---|---|
DPT2650-R25B-AB | Low Pressure Differential Transducer: -0.25 to 0.25 in. W.C. System 450 Sensor Type: P 0.25 |
DPT2650-0R5D-AB | Low Pressure Differential Transducer: 0 to 0.5 in. W.C. System 450 Sensor Type: P 0.5 |
DPT2650-2R5D-AB | Low Pressure Differential Transducer: 0 to 2.5 in. W.C. System 450 Sensor Type: P 2.5 |
DPT2650-005D-AB | Low Pressure Differential Transducer: 0 to 5.0 in. W.C. System 450 Sensor Type: P 5 |
DPT2650-10D-AB | Low Pressure Differential Transducer: 0 to 10 in. W.C. System 450 Sensor Type: P 10 |
- Refer to the Setra Systems Model DPT265 Very Low Differential Pressure Transducer Catalog Page for more information.
- The DPT265 sensors require 24 VAC input and must use the 0 to 5 VDC output. Refer to the Setra Systems Model DPT265 Very Low Differential Pressure Transducer Catalog Page for more information.
- Used only with Communications Control Modules.
Product code | Description |
---|---|
P599RCPS100C | -10 to 100 psis (sealed for wet and freeze/thaw applications); order WHA-PKD3 type wire harness separately |
P599RCPS100K | -10 to 100 psis (sealed for wet and freeze/thaw applications); WHA-PKD3-200C wire harness included |
P599RCPS102C | 0 to 200 psis (sealed for wet and freeze/thaw applications); order WHA-PKD3 type wire harness separately |
P599RCPS102K | 0 to 200 psis (sealed for wet and freeze/thaw applications); WHA-PKD3-200C wire harness included |
P599RCPS101C | 0 to 100 psi; order WHA-PKD3 type wire harness separately |
P599RCPS101K | 0 to 100 psi; WHA-PKD3-200C wire harness included |
P599RCPS105C | 0 to 500 psi; order WHA-PKD3 type wire harness separately |
P599RCPS105K | 0 to 500 psi; WHA-PKD3-200C wire harness included |
P599RCPS107C | 0 to 750 psi; order WHA-PKD3 type wire harness separately |
P599RCPS107K | 0 to 750 psi; WHA-PKD3-200C wire harness included |
Product code | Description |
---|---|
P599RAPS100C | -10 to 100 psis (sealed for wet and freeze/thaw applications); order WHA-PKD3 type wire harness separately |
P599RAPS100K | -10 to 100 psis (sealed for wet and freeze/thaw applications); WHA-PKD3-200C wire harness included |
P599RAPS102C | 0 to 200 psis (sealed for wet and freeze/thaw applications); order WHA-PKD3 type wire harness separately |
P599RAPS102K | 0 to 200 psis (sealed for wet and freeze/thaw applications); WHA-PKD3-200C wire harness included |
P599RAPS101C | 0 to 100 psig; order WHA-PKD3 type wire harness separately |
P599RAPS101K | 0 to 100 psig; WHA-PKD3-200C wire harness included |
P599RAPS102C | 0 to 200 psig; order WHA-PKD3 type wire harness separately |
P599RAPS105C | 0 to 500 psig; order WHA-PKD3 type wire harness separately |
P599RAPS105K | 0 to 500 psig; WHA-PKD3-200C wire harness included |
P599RAPS107C | 0 to 750 psig; order WHA-PKD3 type wire harness separately |
P599RAPS107K | 0 to 750 psig; WHA-PKD3-200C wire harness included |
Product code | Description |
---|---|
WHA-PKD3-200C | Plug and Three-Wire Harness for P599 Electronic Pressure Transducers: 2.0 m (6-1/2 ft) cable |
WHA-PKD3-400C | Plug and Three-Wire Harness for P599 Electronic Pressure Transducers: 4.0 m (13 ft) cable |
WHA-PKD3-600C | Plug and Three-Wire Harness for P599 Electronic Pressure Transducers: 6.0 m (19-5/8 ft) cable |