To upgrade from a System 350 assembly to a System 550 assembly, see the following cross reference table to determine the System 550 modules that you need.
Important: System 550 modules are not backwards
compatible with System 350 modules. If you need to replace a System 350 module, you
must replace all modules with the required System 550 modules.
| Discontinued item | Replacement item | ||
|---|---|---|---|
| Part number | Description | Part number | Description |
| A350AA-1 | Temperature control module with 1 relay output | C550ACN-001 |
Control module with an LCD and 2 relay outputs Note: A99 temperature sensors are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| A350AA-2 | C550ACN-001 | ||
| A350AA-3 | C550ACN-001 | ||
| A350AB-1 | C550ACN-001 | ||
| A350AB-2 | C550ACN-001 | ||
| A350AB-5 | C550ACN-001 | ||
| A350AB-6 | C550ACN-001 | ||
| A350BA-1 | C550ACN-001 | ||
| A350BA-2 | C550ACN-001 | ||
| A350BB-1 | C550ACN-001 | ||
| A350CA-7 | C550ACN-001 | ||
| A350EA-1 | C550ACN-001 | ||
| A350EA-2 | C550ACN-001 | ||
| A350EA-4 | C550ACN-001 | ||
| A350EB-1 | C550ACN-001 | ||
| A350EB-2 | C550ACN-001 | ||
| A350EB-4 | C550ACN-001 | ||
| A350PS-1 | Temperature control module with 1 analog output | C550AQN-001 |
Control Module with an LCD and 2 analog outputs Note: A99 temperature sensors are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| A350PS-2 | C550AQN-001 | ||
| A350PS-7 | C550AQN-001 | ||
| A350PT-1 | C550AQN-001 | ||
| A350RS-1 | Temperature reset control module with 1 relay output | C550CCN-001 |
Control module with an LCD and 2 relay outputs Note: A99 temperature sensors are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| A350SS-1 | Temperature reset module with no outputs | C550CCN-001 | |
| A350SS-2 | C550CCN-001 | ||
| D350AA-1 | Temperature display module | — | System 550 control modules include an integrated LCD. No separate display module is needed. |
| D350BA-1 | — | ||
| D351AA-1 | Humidity display module | — | |
| D352AA-2 | Pressure display module | — | |
| D352CA-1 | — | ||
| D352CA-2 | — | ||
| P352AB-2 | Pressure control module with 1 relay output | C550ACN-001 |
Control module with an LCD and 2 relay outputs Note: Pressure transducers are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| P352AB-3 | C550ACN-001 | ||
| P352AB-4 | C550ACN-001 | ||
| P352PN-1 | Pressure control module with 1 analog output | C550AQN-001 |
Control Module with an LCD and 2 analog outputs Note: Pressure transducers are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| P352PN-2 | C550AQN-001 | ||
| P352PN-3 | C550AQN-001 | ||
| P352PN-4 | C550AQN-001 | ||
| P352PQ-1 | C550AQN-001 | ||
| P352PQ-2 | C550AQN-001 | ||
| R353AA-1 | Sequencing module | — | No replacement |
| S350AA-1 | Temperature expansion module with 1 relay output | — | System 550 C550ACN-001 control modules include 2 relay outputs. If you need additional relay outputs, use the C550SCN-1 relay expansion module. |
| S350AB-1 | — | ||
| S350CC-1 | — | ||
| S350PQ-1 | Temperature expansion module with 1 analog output | — | System 550 C550AQN-001 control modules include 2 analog outputs, but do not support expansion modules. For a control module that supports three or more analog outputs, use the C550CQN-001 control module with additional C550SQN-1 expansion modules. To mix analog and relay outputs, refer to Johnson Control Knowledge Exchange. |
| S351AA-1 | Humidity expansion module with 1 relay output | — | System 550 C550ACN-001 control modules include 2 relay outputs. If you need additional relay outputs, use the C550SCN-1 relay expansion module. |
| S352AA-2 | Pressure expansion module with 1 relay output | — | |
| S353AA-1 | Sequencing expansion module | — | No replacement |
| W351AA-1 | Humidity control module with 1 relay output | C550ACN-001 |
Control module with an LCD and 2 relay outputs Note: Humidity transmitters are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| W351AA-2 | C550ACN-001 | ||
| W351AB-2 | C550ACN-001 | ||
| W351PN-1 | Humidity control module with 1 analog output | C550AQN-001 |
Control module with an LCD and 2 analog outputs Note: Humidity transmitters are not included
with System 550 control modules and must be ordered separately
or reused from your System 350 assembly.
|
| W351PN-2 | C550AQN-001 | ||
| W351PP-1 | C550AQN-001 | ||
| WHA-P399-400 | Wiring harness with Packard connector | WHA-PKD3-400 | Wiring harness with Packard connector |
| Y350R-1 | Power module | C550YNN-1 | Power module |