Replacement time delay relays - PENN Controls - LIT-125422 - P128 - P29 - P28 - Lube Oil Pressure Control - P28 and P128 Lube Oil Pressure Control

Replacing the Time Delay Relay on P28, P29, and P128 Series Controls Application Note

Product
Document number
LIT-125422
Document revision
B
Revision date
2022-06-02
Part number
24-7664-1741
Table 1. Replacement time delay relays for P28, P29, and P128 lube oil controls
Code number Voltage Reset Alarm circuit Timing
RLY13A-600R 120/240 VAC Manual No 60 s
RLY13A-609R 24 VAC or VDC 120 s
RLY13A-610R 120/240 VAC 30 s
RLY13A-613R 12 VAC 120 s
RLY13A-616R 120/240 VAC 120 s