Technical Specifications - PENN Controls - LIT-1900005 - R310A - PENN Refrigeration Component and Part - R310 Current Sensing Switch

R310A Series Current Sensing Switch Catalog Page

Brand
PENN Controls
Product name
R310 Current Sensing Switch
Document type
Catalog Page
Document number
LIT-1900005
Revision date
2020-04-22
Language
English
Table 1. R310A Series Current Sensing Switch technical specifications
R310A Series Current Sensing Switch
Switch Action SPST, normally open
Current Sensing Range R310AD-1C 0.5 to 200 Amperes
R310AE-2C 0.75 to 200 Amperes
Switch Threshold R310AD-1C 0.5 Amperes
R310AE-2C 0.75 Amperes
Sensor Supply Voltage Induced from monitored conductor, isolation 600 VAC RMS
Switching Capacity(General Purpose) R310AD-1C 0.1A at 30 VAC/DC
R310AE-2C 0.5 at 250 VAC/DC
Output Polarity Non-polarity sensitive output
Enclosure NEMA 1
Ambient Operating Conditions 5 to 140°F (-15 to 60°C);0 to 95% RH, noncondensing
Ambient Storage Conditions -40 to 158°F (-40 to 70°C);0 to 95% RH
Dimensions (H x W x D) 2.34 x 1.85 x 0.875 in.(59 x 46 x 22 mm)
Sensor Hole Size 7/10 in. (17 mm) Diameter
Agency Listings UL Guide NRNTcUL Guide NRNT7