Features - PENN Controls - LIT-1900005 - R310A - PENN Refrigeration Component and Part - R310 Current Sensing Switch
R310A Series Current Sensing Switch Catalog Page
- Product
- Switches and Electrical > Current Devices > R310 Current Sensing Switch
- Document type
- Catalog Page
- Document number
- LIT-1900005
- Revision date
- 2020-04-22
- small size allows mounting in small enclosure
- solid-state switching contains no moving parts to fail
- low 0.5 ampere activation allows monitoring of most small equipment circuit loads
- high 200 ampere monitoring capacity allows monitoring of heavy duty equipment
- large 0.70 in. (18 mm) diameter sensor hole accepts large diameter wire sizes and multiple coilings of smaller diameter wire sizes