The following tables contain accessories and sensors that you can order for the controllers. For more information about the communications accessories that you can use with each controller, see Table 1.
Product code | Description |
---|---|
TC3KEY |
Programming KEY: A cloning tool to download configuration settings from a controller, and upload the settings to other identical controllers. |
TCCBL100 |
Connecting cable: A cable to connect a TC controller to a PC's USB port. Length: 1 m (3.28 ft). |
TCIF22TSX |
TTL to RS485 Modbus serial communications interface: Connects to an RS485 Modbus network. |
TCIF23TSX |
TTL to RS485 Modbus serial communications interface and real-time clock: Connects to an RS485 Modbus network. Adds a real-time clock to the controller for scheduled defrost and HACCP data reporting. |
Product code | Description |
---|---|
EVTPN615F200-1C | 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Single pack, quantity of 1. |
EVTPN615F200-1D | 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Bulk pack, quantity of 100. |
EVTPN630F200-1C | 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Single pack, quantity of 1. |
EVTPN630F200-1D | 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Bulk pack, quantity of 100. |
EVTPNW15F200-1C | 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Single pack, quantity of 1. |
EVTPNW15F200-1D | 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Bulk pack, quantity of 100. |
EVTPNW30F200-1C | 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Single pack, quantity of 1. |
EVTPNW30F200-1D | 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Bulk pack, quantity of 100. |