Ordering information - PENN Controls - LIT-1901134 - PCFS-BT1 - PCFS-BT1-133-L - PCFS-BT1-133-S - PCFS-BT1-133-SR - THS-113-045 - THS-113-159 - THS-292-911 - PENN Connected - PENN Connected Bluetooth Thermometer

PENN Connected BT1 Bluetooth Thermometer Catalog Page

Brand
PENN Controls
Product name
PENN Connected Bluetooth Thermometer
Document type
Catalog Page
Document number
LIT-1901134
Revision date
2021-11-25
Language
English
Table 1. Selection chart
Product code Region Description
PCFS-BT1

EMEA

APAC

LATAM

BT1 Bluetooth thermometer
THS-292-911 North America
PCFS-BT1-133-SR

EMEA

APAC

LATAM

Stainless steel surface probe.

Uses flat ribbon technology for fast and accurate responses with minimal heat loss.

THS-113-045 North America
PCFS-BT1-133-L

EMEA

APAC

LATAM

Stainless steel penetration probe with a reduced tip of Ø1.8 x 25 mm for fast responses.

Suitable for liquids or semi-solids. Length: 120 mm

THS-113-159 North America
PCFS-BT1-133-S

EMEA

APAC

LATAM

Stainless steel penetration probe with a reduced tip of Ø1.8 x 25 mm for fast responses.

Suitable for liquids or semi-solids. Length: 80 mm