Description - PENN Controls - LIT-1901134 - PCFS-BT1 - PCFS-BT1-133-L - PCFS-BT1-133-S - PCFS-BT1-133-SR - THS-113-045 - THS-113-159 - THS-292-911 - PENN Connected - PENN Connected Bluetooth Thermometer

PENN Connected BT1 Bluetooth Thermometer Catalog Page

Brand
PENN Controls
Product name
PENN Connected Bluetooth Thermometer
Document type
Catalog Page
Document number
LIT-1901134
Revision date
2021-11-25
Language
English
Figure 1. BT1 thermometer with probe
BT1 thermometer with probe

The PENN Connected BT1 Bluetooth Thermometer transmits temperature data to the PENN Connected Food Safety mobile app that is installed on smart wireless devices through a secure connection of up to 50 m. The BT1 includes the following interchangeable thermocouple probes:

  • The fast response penetration probe delivers a versatile solution for liquid or semi-solids. The stainless steel probe features a reduced tip and provides a response time of less than two seconds. The probe temperature ranges from -75°C to 250°C (-103°F to 482°F).
  • The surface probe uses flat ribbon technology to deliver a fast, accurate response with minimal heat loss. The stainless steel probe provides a response time of less than one second. The probe temperature ranges from -75°C to 250°C (-103°F to 482°F).
Use the BT1 with the PENN Connected Food Safety app to read temperatures to read and document remperatires in accordances with safety regularions. The BT1 is part of the PENN Connected PC10 Remote Wireless Monitoring System.
Note: The maximum range of the BT1 depends on the make and model of your smart device. Environmental conditions may also affect the signal strength.