BT1 Bluetooth Thermometer technical specifications - PENN Controls - LIT-1901134 - PCFS-BT1 - PCFS-BT1-133-L - PCFS-BT1-133-S - PCFS-BT1-133-SR - THS-113-045 - THS-113-159 - THS-292-911 - PENN Connected - PENN Connected Bluetooth Thermometer

PENN Connected BT1 Bluetooth Thermometer Catalog Page

Brand
PENN Controls
Product name
PENN Connected Bluetooth Thermometer
Document type
Catalog Page
Document number
LIT-1901134
Revision date
2021-11-25
Language
English
Table 1. BT1 Bluetooth Thermometer technical specifications
Description Specification
Product PCFS-BT1 Bluetooth Thermometer
Accuracy ± 0.4°C (± 0.7°F) ± 0.1% of reading
Resolution 0.1°C or 0.1°F to 999.9 thereafter 1°C or 1°F
Range -199.9°C to 1,372°C (-328°F to 2,502°F)
Bluetooth module Bluetooth LE
Sensor type K thermocouple
Display 12 mm LCD
Dimensions Thermometer: 34 mm x 66 mm x 109 mm
Surface probe: Ø8 mm x 120 mm
Penetration probe: Ø3.3 x 80mm or 120 mm

Reduced tip: Ø1.8 mm x 25 mm

Weight 165 grams
Protection class IP65
Compliance North America: FCC Compliant to CFR47, Part 15, Subpart B, for a Class B digital device

CE mark

Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Radio Equipment Directive, and RoHS2 Directive.