Volts AC 50/60 Hz | UL607301 | ||||||
---|---|---|---|---|---|---|---|
24 | 120 | 208 | 240 | ||||
– | Primary contact | Secondary contact | Primary contact | Secondary contact | Primary contact | Secondary contact | |
Horsepower | – | 1 | 0.33 | 1 | 0.75 | 1 | 1 |
Full Load Amperes | – | 16 | 7.2 | 9.2 | 7.6 | 8 | 8 |
Locked Rotor Amperes | – | 96 | 43.2 | 55.2 | 45.6 | 48 | 48 |
Resistive Amperes | 16 | 16 | 8 | 10 | 8 | 10 | 8 |
Pilot Duty VA | 125 | 720 | 720 | 720 | 720 | 720 | 720 |
Specification | Description |
---|---|
Product switch action | Single-Pole, Double-Throw (SPDT) |
Pressure connection | 7/16-20
UNF for 6 mm (1/4 in. SAE external flare fitting), or 914 mm (36 in.) capillary with 6 mm (1/4 in.) flare fitting |
Ambient conditions | Temperature: -40 to 60ºC (-40 to 140ºF) Humidity: 0 to 95% R.H. non-condensing |
Enclosure | IP54: cast aluminum |
Dimensions (H x W x D) | Enclosure: 88 x 80 x 53 mm (3.48 x 3.15 x 2.09 in.) |
Approximate shipping weight | Individual pack: 0.5 kg (1.1 lbs) Bulk pack (in multiples of 35 controls): 19 kg (41.88 lbs) |
Compliance | cULus Listed; UL 60730, File SA516 |
Specification | Description |
---|---|
Purpose of control | Pressure
operating control: Automatic reset controls Pressure cut-out: Manual reset controls |
Construction of control | Electromechanical |
Number of cycles | Automatic: 30,000 Cycles Manual Reset: 6,000 Cycles |
Method of mounting control | Independently-mounted control |
Type 1 or Type 2 action | Automatic: Type 1; Type 1.C (Micro-Interruption) Manual Reset: Type 2 |
Pollution degree | Category 3 |
Heat and fire resistance category | N/A |
Rated impulse voltage | 4,000 V |
Ball pressure temperature | N/A |
Field wiring rating | 90°C (194°F) |
Maximum overpressure | 33 bar (479 psi) |
Cover screw torque requirements instruction | Tighten enclosure screws to: 1.1–1.4 N·m (10–12 in·lb) |
1 When the primary contact is A–C, the
secondary contact is A–B. When the primary contact is A–B, the
secondary contact is A–C.