Features and benefits - PENN Controls - LIT-1901043 - P77AAA - P77BEA - Electromechanical Pressure Control - P77 Single Pressure Control

P77 Series Controls for High Pressure Applications Catalog Page

Product
Controls > Pressure Controls > P77 Single Pressure Control
Document number
LIT-1901043
Revision date
2024-10-09
Splash-proof enclosure
Built to provide long lasting, rugged protection for internal components.
Sight-set calibrated pressure adjustment
Displays a visible pressure scale, fully adjustable through the range without removing the cover.
Manual reset lockout option
Provides trip-free lockout that cannot be overridden or reset until pressure returns to a specified level.
Generous wiring space
Provides ample space for easy wiring and maintenance.