Features and benefits - PENN Controls - LIT-1901043 - P77AAA - P77BEA - Electromechanical Pressure Control - P77 Single Pressure Control
P77 Series Controls for High Pressure Applications Catalog Page
- Product
- Controls > Pressure Controls > P77 Single Pressure Control
- Document type
- Catalog Page
- Document number
- LIT-1901043
- Revision date
- 2024-10-09
- Splash-proof enclosure
- Built to provide long lasting, rugged protection for internal components.
- Sight-set calibrated pressure adjustment
- Displays a visible pressure scale, fully adjustable through the range without removing the cover.
- Manual reset lockout option
- Provides trip-free lockout that cannot be overridden or reset until pressure returns to a specified level.
- Generous wiring space
- Provides ample space for easy wiring and maintenance.