Description - PENN Controls - LIT-1901043 - P77AAA - P77BEA - Electromechanical Pressure Control - P77 Single Pressure Control

P77 Series Controls for High Pressure Applications Catalog Page

Product
Controls > Pressure Controls > P77 Single Pressure Control
Document number
LIT-1901043
Revision date
2024-10-09

The P77 Series Controls for high pressure Applications are designed primarily for high pressure cut-out control, pump-down control, condenser fan cycling, and capacity control on commercial refrigeration and air-conditioning applications.

These controls are available in several pressure ranges and are compatible with most common refrigerants. They may also be used on other non-corrosive fluid applications. Controls also are available in several different electrical ratings and Single-Pole, Double-Throw (SPDT) switch configurations.

Refer to the P77 and P78 Series Controls for Single and Dual Pressure Applications Product Bulletin (LIT-12012399) for important product application information.

Figure 1. P77 Single Pressure Control