Applications - PENN Controls - LIT-1901043 - P77AAA - P77BEA - Electromechanical Pressure Control - P77 Single Pressure Control

P77 Series Controls for High Pressure Applications Catalog Page

Product
Controls > Pressure Controls > P77 Single Pressure Control
Document number
LIT-1901043
Revision date
2024-10-09

The P77 Series Controls for high pressure applications are designed for single pressure control of commercial refrigeration and air-conditioning applications.

Figure 1. P77 Pressure Controls with 7/16-20 UNF 6 mm (1/4 in.) flare fitting dimensions, mm (in.)
Figure 2. Capillary connector dimensions, mm (in.)