Features - PENN Controls - LIT-121445 - P67AA - P67CA - Electromechanical Pressure Control - P67 Low Pressure Control
P67 Series Low Range Pressure Control Technical Bulletin
- Product
- Controls > Pressure Controls > P67 Low Pressure Control
- Document type
- Technical Bulletin
- Document number
- LIT-121445
- Document revision
- —
- Revision date
- 2023-02-20
- Product status
- Active
- docpartnumberlabel
- Part No.
- Part number
- A16381YFLY
- The heavy contact mechanism is thoroughly proven in the field.
- Easy-to-adjust settings: single sight-set scales show both cut-in and cutout
settings.