P597 Series Electronic Pressure Transducers technical specifications - PENN Controls - LIT-12013896 - P597 - Pressure Transducer - P597 Electronic Pressure Transducer

P597 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P597 Electronic Pressure Transducer
Document type
Product Bulletin
Document number
LIT-12013896
Revision date
2023-04-07
Table 1. P597 Series Electronic Pressure Transducers technical specifications
Specification Description
Signal output types 0.5 VDC to 4.5 VDC ratiometric

Assembly torques

Note: Refer to the manufacturer's guidelines for exact assembly torques.
1/8 in. - 27 NPT, external thread ANSI B1.20.1 12 ft·lb (16.27 N·m)
1/4 in. SAE 45° flare with Schrader® Valve depressor, internal thread 12 ft·lb (16.27 N·m)
1/4 in. - 18 NPT, external thread ANSI B1.20.1 15 ft·lb (20.34 N·m)
1/4 in. - 18 NPTF external thread 15 ft·lb (20.34 N·m)
Electrical connector Packard, Metri-Pack 150 series, P2S
Units of measurement Bar, psi
Temperature range

Compensated temperature: -40°F to 257°F (-40°C to 125°C)

Media temperature, pressure side: -40°F to 257°F (-40°C to 125°C)

Operating temperature, ambient air: -40°F to 212°F (-40°C to 100°C)

Storage temperature: -40°F to 257°F (-40°C to 125°C)

Accuracy Total accuracy: 1.5% to 2.0% between -13°F and 257°F (-25°C and 125°C)

Best-fit straight line (BFSL): +/- 0.5%

Long term stability, 1 year: +/- 2.0%

Supply voltage 4.5 VDC to 5.5 VDC
Output voltage 0.5 VDC to 4.5 VDC typical
Maximum signal input current 0.5 VDC to 4.5 VDC ratiometric: 3 mA
Electrical protection Standard response time: 2 ms

Output impedance: greater than 25 Ω

Minimum termination resistance: 10 kΩ. The resistance signal out can support this for volt out models.

  • Reverse wiring protection
  • + and common
  • + and signal out
  • common and signal out

Short-circuit protected: the signal cuts out at the maximum span to earth

Minimum resistance from body to terminal: 100 MΩ at 500 VDC

Physical
  • Pressure cycles: 1 million full scale
  • Burst pressure for transducers with Pmax <750 psia (52 bar): 3,600 psig (24.8 MPa)
  • Proof pressure: 1,000 psig (6.9 Mpa)
  • Minimum pressure: 0 psia (0 bar) indefinitely
  • Vibration: 11g, 50 Hz to 2,000 Hz
  • Shock/drop: 1 meter, any axis
  • Piezoresistive sensor filled with silicone oil
  • All media side materials: 304L stainless steel
  • Mechanical damping: built-in snubber
Field installed electrical connection IP ratings Packard, IP67

Compliance

United States: Controllers, Refrigeration - Component, SDFY2.SA516
Canada: Controllers, Refrigeration - Component, SDFY8.SA516

Europe: LVD, EMC, RoHS, WEEE

II 3 G Ex ec nC IIC Gc

ATEX Certificate No. (UL 22 ATEX 2840U)

UKCA: This product meets the essential requirements of the UKCA