Table 1 is a product code matrix that identifies all of the potential P597 Series Electronic Pressure Transducer standard models and product code numbers. This table shows the potential non-standard P597 transducer models that can be built. Not all non-standard models are available. Non-standard models are only sold in bulk quantity orders of 50 or more. Contact your Johnson Controls sales representative for more information about bulk purchase of non-standard P597 transducers.
| Selection chart | Code letter or number, and description | Product code number example: P597RAPS100D |
|---|---|---|
| Transducer | P597 | P597 |
| Output signal | R = ratiometric: 0.5 VDC to 4.5 VDC | R |
| Pressure port connection | A = 1/8 in. -27 NPT external thread, ANSI B1.20.1 | A |
| C = 1/4 in. SAE 45° internal thread, J513 flare with Schrader valve depressor and flare washer, SAE J513C | ||
| D = 1/4 in. -18 NPT external thread, ANSI B1.20.1 | ||
| F = 1/4 in.-18 NPTF Class 1, external thread, SAE J476, ANSI B1.20.3 | ||
| K = 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube | ||
| Electrical connection | P = Packard | P |
| Pressure mode units | A = Absolute | S |
| S = Sealed gage. The transducer reference pressure is sealed at sea level regardless of surrounding pressure. | ||
| Pressure code | 100 to 199 = Pressure codes for psi models | 100 |
| 400 to 499 = Pressure codes for bar models | ||
| Packaging | D = Bulk: 50 units unless otherwise specified in model specifications | D |
P597 transducers incorporate Packard connectors. Packard connectors are compatible with Metri-Pack® 150 Series sealed connectors and provide a ratiometric output signal of 0.5 VDC to 4.5 VDC.
- Pin A: (-) Common, black
- Pin B: (+) Supply, red
- Pin C: Output, white