Ordering information - PENN Controls - LIT-12013896 - P597 - Pressure Transducer - P597 Electronic Pressure Transducer

P597 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P597 Electronic Pressure Transducer
Document number
LIT-12013896
Revision date
2023-04-07

The standard or general application P597 transducers listed in Table 1 and Table 2 are available for sale as bulk packed items. P597 transducer product code numbers ending in -xxxD are transducers only.

Table 3 lists the product code numbers for ordering wiring harnesses for P597 transducers with integral Packard® connectors.

For more information about non-standard P597 transducers model variations not included in Table 1 and Table 2, see Ordering bulk quantities of non-standard P597 transducers.

Figure 1. Packard connector, 1/8 in. - 27 NPT
Figure 2. Packard connector, 1/4 in. - 18 NPT
Figure 3. Packard connector, 1/4 in. - 18 NPTF
Figure 4. Packard connector, 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube
Figure 5. Stainless steel connector, 1/4 in. SAE 45° internal flare with depressor
Note: All devices with S in the product code number are sealed devices. The reference pressure is an internal pressure that is sealed at sea level pressure.
Table 1. P597 transducer standard models, 0.5 VDC to 4.5 VDC ratiometric with a Packard connector for psi applications
Product code number Pressure range Pressure port Pressure mode Pack quantity
Minimum pressure (Pmin) Maximum pressure (Pmax)
P597RCPS100D -10 psi

(20 in. Hg)

100 psi 1/4 in. SAE 45° internal flare with depressor Sealed gauge Bulk pack, 50 pieces
P597RAPS101D 0 psi 100 psi 1/8 in. - 27 NPT external
P597RCPS101D 1/4 in. SAE 45° internal flare with depressor
P597RAPS102D 0 psi 200 psi 1/8 in. 27 NPT external
P597RCPS102D 1/4 in. SAE 45° internal flare with depressor
P597RAPS105D 0 psi 500 psi 1/8 in. 27 NPT external
P597RCPS105D 1/4 in. SAE 45° internal flare with depressor
P597RAPS107D 0 psi 750 psi 1/8 in. - 27 NPT external
P597RCPS107D 1/4 in. SAE 45° internal flare with depressor
P597RCPS108D 0 psi 250 psi
P597RKPS100D -10 psi 100 psi 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube
P597RKPS101D 0 psi 100 psi
P597RKPS102D 0 psi 200 psi
P597RDPS103D 0 psi 300 psi 1/4 in. - 18 NFPT external port
P597RKPS105D 0 psi 500 psi 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube
P597RKPS107D 0 psi 750 psi
P597RKPS108D 0 psi 250 psi 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube
Table 2. P597 transducer standard models, 0.5 VDC to 4.5 VDC ratiometric with Packard connector for bar applications
Product code number Pressure range Pressure port Pressure mode Pack quantity
Minimum pressure (Pmin) Maximum pressure (Pmax)
P597RCPS401D -1 bar 8 bar 1/4 in. SAE 45° internal flare with depressor Sealed gauge Bulk pack, 50 pieces
P597RCPS402D -1 bar 15 bar
P597RCPS404D 0 bar 30 bar
P597RCPS405D 0 bar 50 bar
P597RCPA405D 0 bar 50 bar Absolute
P597RCPA416D 0 bar 16 bar
P597RKPS401D -1 bar 8 bar 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube Sealed gauge
P597RKPS402D -1 bar 15 bar
P597RKPS404D 0 bar 30 bar
P597RKPS405D 0 bar 50 bar
Table 3. Wire harnesses for use with Packard connectors
Product code number Length Pack quantity
WHA-PKD3-060D 0.6 m (24 in.) Bulk pack, 50 pieces
WHA-PKD3-200D 2.0 m (6.6 ft) Bulk pack, 50 pieces
WHA-PKD3-400D 4.0 m (13.0 ft) Bulk pack, 50 pieces
WHA-PKD3-600D 6.0 m (19.6 ft) Bulk pack, 50 pieces
WHA-PKD3-700D 7.0 m (23.0 ft) Bulk pack, 50 pieces