Mounting with threaded connections - PENN Controls - LIT-12013896 - P597 - Pressure Transducer - P597 Electronic Pressure Transducer

P597 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P597 Electronic Pressure Transducer
Document number
LIT-12013896
Revision date
2023-04-07

The compact, lightweight P597 transducer mounts directly to most refrigeration equipment pressure tap ports. To mount the transducer with threaded connections, complete the following steps:

Procedure

  1. Hand-thread the P597 transducer to the pressure tap point.
  2. Use the 3/4 in. (19 mm) wrench flats on the body to tighten the connection and avoid damage to the transducer. See Table 1 for assembly torque values.
  3. Perform a leak test on the connection before you put the system into operation.