Features and benefits - PENN Controls - LIT-12013896 - P597 - Pressure Transducer - P597 Electronic Pressure Transducer
P597 Series Electronic Pressure Transducers Product Bulletin
- Product
- Switches and Electrical > Pressure Transducers > P597 Electronic Pressure Transducer
- Document type
- Product Bulletin
- Document number
- LIT-12013896
- Revision date
- 2023-04-07
- Industrial duty design
- Offers a sealed design that includes a snubber to dampen pressure
pulsations and no o-rings for reliable performance in harsh environments.
- 1 million full scale pressure cycle rated life span
- Provides life use with no degradation of accuracy or performance over the life
of the transducer.
- Approved for today’s refrigerants
- Use the transducers with an extensive number of refrigerants
including HCFC, HFC, HFO, and HC refrigerants.
- Environmentally protected electronics
- Provides high vibration tolerance and prevents ingress and
egress that can occur through suction line icing and thawing.