Application - PENN Controls - LIT-12013896 - P597 - Pressure Transducer - P597 Electronic Pressure Transducer

P597 Series Electronic Pressure Transducers Product Bulletin

Product
Switches and Electrical > Pressure Transducers > P597 Electronic Pressure Transducer
Document number
LIT-12013896
Revision date
2023-04-07
Important: The P597 Series Electronic Pressure Transducer is intended to provide an input to equipment under normal operating conditions. Where failure or malfunction of the P597 Transducer could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the P597 Transducer.
Important: Le P597 Series Electronic Pressure Transducer est destiné à transmettre des données entrantes à un équipement dans des conditions normales de fonctionnement. Lorsqu'une défaillance ou un dysfonctionnement du P597 Transducer risque de provoquer des blessures ou d'endommager l'équipement contrôlé ou un autre équipement, la conception du système de contrôle doit intégrer des dispositifs de protection supplémentaires. Veiller dans ce cas à intégrer de façon permanente d'autres dispositifs, tels que des systèmes de supervision ou d'alarme, ou des dispositifs de sécurité ou de limitation, ayant une fonction d'avertissement ou de protection en cas de défaillance ou de dysfonctionnement du P597 Transducer.

The P597 transducer provides a proportional analog signal based on the sensed fluid pressure to a variety of controls.

The P597 transducer receives a constant 5 VDC input supply voltage and varies the output signal voltage, based on the sensed pressure. The output voltage varies from 10% to 90% of the supply voltage, which provides a 0.5 VDC to 4.5 VDC ratiometric output signal. The P597 transducers are available for bulk order purchases. See Ordering bulk quantities of non-standard P597 transducers for more information about non-standard models.

Typical applications include:

  • HVAC and refrigeration applications
  • Chillers
  • Pumps and compressors
  • Industrial process control
  • Heat pumps
  • Fan speed controls
  • Agricultural applications