Important: The P597 Series Electronic Pressure Transducer is intended to provide
an input to equipment under normal operating conditions. Where failure or malfunction of
the P597 Transducer could lead to personal injury or property damage to the controlled
equipment or other property, additional precautions must be designed into the control
system. Incorporate and maintain other devices, such as supervisory or alarm systems or
safety or limit controls, intended to warn of or protect against failure or malfunction
of the P597 Transducer.
Important: Le P597 Series Electronic Pressure Transducer est destiné à
transmettre des données entrantes à un équipement dans des conditions normales de
fonctionnement. Lorsqu'une défaillance ou un dysfonctionnement du P597 Transducer risque
de provoquer des blessures ou d'endommager l'équipement contrôlé ou un autre équipement,
la conception du système de contrôle doit intégrer des dispositifs de protection
supplémentaires. Veiller dans ce cas à intégrer de façon permanente d'autres
dispositifs, tels que des systèmes de supervision ou d'alarme, ou des dispositifs de
sécurité ou de limitation, ayant une fonction d'avertissement ou de protection en cas de
défaillance ou de dysfonctionnement du P597 Transducer.
The P597 transducer provides a proportional analog signal based on the sensed fluid pressure to a variety of controls.
The P597 transducer receives a constant 5 VDC input supply voltage and varies the output signal voltage, based on the sensed pressure. The output voltage varies from 10% to 90% of the supply voltage, which provides a 0.5 VDC to 4.5 VDC ratiometric output signal. The P597 transducers are available for bulk order purchases. See Ordering bulk quantities of non-standard P597 transducers for more information about non-standard models.
Typical applications include:
- HVAC and refrigeration applications
- Chillers
- Pumps and compressors
- Industrial process control
- Heat pumps
- Fan speed controls
- Agricultural applications