Figure 1. Packard connector, 1/8 in. - 27 NPT
Figure 2. Packard connector, 1/4 in. - 18 NPT
Figure 3. Packard connector, 1/4 in. - 18 NPTF
Figure 4. Packard connector, 6.35 mm diameter, 3.3 mm
insert-length straight copper braze tube
Figure 5. Stainless steel connector, 1/4 in. SAE 45° internal flare
with depressor
Note: All devices with S
in the product code number are sealed devices. The reference pressure is an internal
pressure that is sealed at sea level pressure.
| Product code number | Pressure range | Pressure port | Pressure mode | Pack quantity | |
|---|---|---|---|---|---|
| Minimum pressure (Pmin) | Maximum pressure (Pmax) | ||||
| P597RCPS100D | -10 psi (20 in. Hg) |
100 psi | 1/4 in. SAE 45° internal flare with depressor | Sealed gauge | Bulk pack, 50 pieces |
| P597RAPS101D | 0 psi | 100 psi | 1/8 in. - 27 NPT external | ||
| P597RCPS101D | 1/4 in. SAE 45° internal flare with depressor | ||||
| P597RAPS102D | 0 psi | 200 psi | 1/8 in. 27 NPT external | ||
| P597RCPS102D | 1/4 in. SAE 45° internal flare with depressor | ||||
| P597RAPS105D | 0 psi | 500 psi | 1/8 in. 27 NPT external | ||
| P597RCPS105D | 1/4 in. SAE 45° internal flare with depressor | ||||
| P597RAPS107D | 0 psi | 750 psi | 1/8 in. - 27 NPT external | ||
| P597RCPS107D | 1/4 in. SAE 45° internal flare with depressor | ||||
| P597RCPS108D | 0 psi | 250 psi | |||
| P597RKPS100D | -10 psi | 100 psi | 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube | ||
| P597RKPS101D | 0 psi | 100 psi | |||
| P597RKPS102D | 0 psi | 200 psi | |||
| P597RDPS103D | 0 psi | 300 psi | 1/4 in. - 18 NFPT external port | ||
| P597RKPS105D | 0 psi | 500 psi | 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube | ||
| P597RKPS107D | 0 psi | 750 psi | |||
| P597RKPS108D | 0 psi | 250 psi | 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube | ||
| Product code number | Pressure range | Pressure port | Pressure mode | Pack quantity | |
|---|---|---|---|---|---|
| Minimum pressure (Pmin) | Maximum pressure (Pmax) | ||||
| P597RCPS401D | -1 bar | 8 bar | 1/4 in. SAE 45° internal flare with depressor | Sealed gauge | Bulk pack, 50 pieces |
| P597RCPS402D | -1 bar | 15 bar | |||
| P597RCPS404D | 0 bar | 30 bar | |||
| P597RCPS405D | 0 bar | 50 bar | |||
| P597RCPA405D | 0 bar | 50 bar | Absolute | ||
| P597RCPA416D | 0 bar | 16 bar | |||
| P597RKPS401D | -1 bar | 8 bar | 6.35 mm diameter, 3.3 mm insert-length straight copper braze tube | Sealed gauge | |
| P597RKPS402D | -1 bar | 15 bar | |||
| P597RKPS404D | 0 bar | 30 bar | |||
| P597RKPS405D | 0 bar | 50 bar | |||