Selection Chart - PENN Controls - LIT-1900405 - P499AAP - P499RAP - P499VCP - P499ACP - P499RCP - P499RCPS - P499RAPS - P499RCSS - P499VAP - Pressure Transducer - P499 Electronic Pressure Transducer

P499 Series Electronic Pressure Transducers Catalog Page

Product
Switches and Electrical > Pressure Transducers > P499 Electronic Pressure Transducer
Document type
Catalog Page
Document number
LIT-1900405
Revision date
2020-04-22
Table 1. 0.5 to 4.5 VDC Ratiometric P499 Transducer Models with Packard Electrical Connections, psis
Product Code Number Pressure Connection Pressure Range1 Individual or Kit2
Minimum Pressure (Pmin) Maximum Pressure (Pmax)
P499RAPS100C 1/8 in. 27 NPT External Thread (Style 49) -10 psis

(-0.7bar)

[20 in. Hg]
100 psis (6.9 bar) Individual
P499RAPS100K Kit
P499RAPS102C 0 psis

(0 bar)

200 psis (13.8 bar) Individual
P499RAPS102K Kit
P499RCPS100C 1/4 in. SAE 45 ° Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) -10 psis

(-0.7bar)

[20 in. Hg]
100 psis (6.9 bar) Individual
P499RCPS100K Kit
P499RCPS102C 0 psis

(0 bar)

200 psis (13.8 bar) Individual
P499RCPS102K Kit
Table 2. 0.5 to 4.5 VDC Ratiometric P499 Transducer Models with Integral 2 m (6-1/2 ft) Shielded Cable, psis
Product Code Number Pressure Connection Pressure Range3
Minimum Pressure (Pmin) Maximum Pressure (Pmax)
P499RCSS101C 1/4 in. SAE 45 ° Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) 0 psis

(0 bar)

100 psis

(6.9 bar)

Table 3. 0.5 to 4.5 VDC Ratiometric P499 Transducer Models with Packard Electrical Connections, psi
Product Code Number Pressure Connection Pressure Range Individual or Kit4
Minimum Pressure (Pmin) Maximum Pressure (Pmax)
P499RAP-101C 1/8 in. 27 NPT External Thread (Style 49) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499RAP-101K Kit
P499RAP-102C 0 psi

(0 bar)

200 psi (13.8 bar) Individual
P499RAP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499RAP-105K Kit
P499RAP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499RAP-107K Kit
P499RCP-101C 1/4 in. SAE 45 ° Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499RCP-101K Kit
P499RCP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499RCP-105K Kit
P499RCP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499RCP-107K Kit
Table 4. 0 to 10 VDC P499 Transducer Models with Packard Electrical Connections, psi
Product Code Number Pressure Connection Pressure Range Individual or Kit5
Minimum Pressure (Pmin) Maximum Pressure (Pmax)
P499VAP-101C 1/8 in. 27 NPT External Thread (Style 49) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499VAP-101K Kit
P499VAP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499VAP-105K Kit
P499VAP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499VAP-107K Kit
P499VCP-101C 1/4 in. SAE 45 ° Flare Internal Thread (7/16 20 UNF) with Depressor (Style 47) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499VCP-101K Kit
P499VCP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499VCP-105K Kit
P499VCP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499VCP-107K Kit
Table 5. 4 to 20 mA P499 Transducer Models with Packard Electrical Connections, psi
Product Code Number Pressure Connection Pressure Range Individual or Kit6
Minimum Pressure (Pmin) Maximum Pressure (Pmax)
P499AAP-101C 1/8 in. 27 NPT External Thread (Style 49) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499AAP-101K Kit
P499AAP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499AAP-105K Kit
P499AAP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499AAP-107K Kit
P499ACP-101C 1/4 in. SAE 45 ° Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) 0 psi

(0 bar)

100 psi (6.9 bar) Individual
P499ACP-101K Kit
P499ACP-105C 0 psi

(0 bar)

500 psi (34.5 bar) Individual
P499ACP-105K Kit
P499ACP-107C 0 psi

(0 bar)

750 psi (51.7 bar) Individual
P499ACP-107K Kit
1 Transducer sealed and rated for IP67 harsh environments.
2 The Individual pack comes with a transducer only - you must order the wire harness separately. The Kit is packaged with a transducer, 6-1/2 ft (2 m) wire harness, and technical documentation.
3 Transducer sealed and rated for IP67 harsh environments.
4 The Individual pack comes with a transducer only - you must order the wire harness separately. The Kit is packaged with a transducer, 6-1/2 ft (2 m) wire harness, and technical documentation.
5 The Individual pack comes with a transducer only, you must order the wire harness separately. The Kit is packaged with a transducer, 6-1/2 ft (2 m) wire harness, and technical documentation.
6 The Individual pack comes with a transducer only, you must order the wire harness separately. The Kit is packaged with a transducer, 6-1/2 ft (2 m) wire harness, and technical documentation.