| Specification | Description | ||
|---|---|---|---|
| Pressure Ranges | -10 to 100 psis, 0 to 100 psi, 0 to 200 psi, 0 to 500 psi, 0 to 750 psi | ||
| Maximum Working Pressure | 2x Pressure Range; short duration; infrequent, abnormal condition | ||
| Burst Pressure | 5x Pressure Range | ||
| Vacuum | 30 microns (0.03 mm Hg); short term | ||
| Media Compatibility | All media compatible with 17-4PH stainless steel, including ammonia | ||
| Output Signal | 0.5 to 4.5 VDC, 0 to 10 VDC, or 4 to 20 mA | ||
| Supply Voltage | 0.5 to 4.5 VDC Ratiometric Output | 5.0 ±0.25 VDC, Safety Extra-Low Voltage (SELV) or Class 2 | |
| 4 to 20 mA Output | 9 to 30 VDC, SELV or Class 2 | ||
| 0 to 10 VDC Output | 12 to 30 VDC, SELV or Class 2 | ||
| Direct-Mount Pressure Connections | 1/8 in. 27 NPT External Thread (Style 49), 1/4 in. SAE 45° Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) |
||
| Temperature and Humidity | Storage | -40 to 257°F (-40 to 125°C) | |
| Operating | -40 to 185°F (-40 to 85°C) | ||
| Compensated Range | -4 to 185°F (-20 to 85°C) | ||
| Humidity | 0 to 100% RH | ||
| Linearity | ±0.25% Full Span best fit straight line | ||
| Accuracy | ±1% Full Span (maximum) over compensated temperature range | ||
| Materials | Pressure Port | 17-4PH stainless steel construction | |
| Packard Connector | 40% glass-filled Polyetherimide (PEI) | ||
| Vibration | 20G, 20 to 200 Hz | ||
| Shock | 200G/11 ms | ||
| Compliance | United States | UL Listed, File E29374, CCN NKPZ UL Recognized for Use in Class I, Division 2 Hazardous Locations, File E322274 |
|
| Canada | UL Listed, File E29374, CCN NKPZ7 UL Recognized for Use in Class I, Division 2 Hazardous Locations, File E322274 |
||
|
|
Europe | CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. | |
| Australia/New Zealand | RCM Mark, Emissions Compliant | ||