Features - PENN Controls - LIT-1900405 - P499AAP - P499RAP - P499VCP - P499ACP - P499RCP - P499RCPS - P499RAPS - P499RCSS - P499VAP - Pressure Transducer - P499 Electronic Pressure Transducer

P499 Series Electronic Pressure Transducers Catalog Page

Product
Switches and Electrical > Pressure Transducers > P499 Electronic Pressure Transducer
Document type
Catalog Page
Document number
LIT-1900405
Revision date
2020-04-22
  • single-piece machined 17-4PH stainless steel pressure port provides a durable assembly that eliminates refrigerant loss due to O-ring or weld failures; resists damage due to physical shock, vibration, and pressure pulsations; enables use with non-corrosive or corrosive pressure media that is compatible with 17-4PH stainless steel.
  • environmentally protected electronics withstand the effects of adverse conditions associated with typical HVAC/R applications, including freeze/thaw applications on suction lines.
  • reliable, repeatable performance and long operating life minimizes service and replacement costs.
  • many available pressure ranges provide a single line of transducers for all refrigeration and air conditioning application needs.
  • 1% total error band provides high-accuracy performance.
  • slender body design facilitates use of deep-socket wrenches for ease of installation; requires zero turning radius.
  • CE and UL agency listings allow for global applications.

Refer to the P449 Series Electronic Pressure Transducer Product/Technical Bulletin (LIT-12011190) for important product application information.