Technical specifications - PENN Controls - LIT-1900109 - P470 - P599 - Electronic Pressure Control - P470 Electronic Pressure Control

P470 Electronic Pressure Control with Display Catalog Page

Brand
PENN Controls
Product name
P470 Electronic Pressure Control
Document type
Catalog Page
Document number
LIT-1900109
Revision date
2021-09-29
Language
English
Table 1. Output relay contacts electrical ratings
  P470EB-1 P470FB-1
120 VAC 208 VAC 240 VAC 24 VAC
Horsepower N.O. (N.C.) 1 (1/4) 1 (1/3) 1 (1/2) 100 VA,

30 VAC maximum,

Class 2

Full load ampere N.O. (N.C.) 16 (5.8) 9.2 (4.0) 8.0 (4.9)
Locked rotor ampere N.O. (N.C.) 96 (34.8) 55.2 (24) 498 (29.4)
Non-inductive ampere N.O. (N.C.) 15 (10) 10 (10) 10 (10)
Pilot duty 125 VA (N.O.) at 24 VAC to 240 VAC

125 VA (N.C.) at 120 VAC to 240 VAC

50 VA (N.C.) at 24 VAC

Table 2. P470 Electronic Pressure Control with Display
Specification Description
Operating pressure ranges 0 psi–100 psi 0 psi–500 psi 50 psi–750 psi
Minimum differential pressure 5 psi 20 psi 20 psi
Displayed resolution 1 psi 3 psi 5 psi
Control accuracy ± 1.5% of selected operating pressure range plus transducer accuracy
Supply voltage P470FB-1:24 VAC, 50/60 Hz, Class 2

P470EB-1:120 or 208/240 VAC, 50/60 Hz

Power consumption 1.8 VA maximum
Transducer type P599 Series Electronic Pressure Transducer
Ambient temperature at control Operating: -30°F to 140°F (-34°C to 60°C)

Shipping: -40°F to 185°F (-40°C to 85°C)

Ambient humidity at operating control 0% to 95% RH noncondensing;

Maximum dew point: 85°F (29°C)

Enclosure Case and cover: NEMA 1 high-impact thermoplastic
Agency information UL: File SA516; CCN SDFY Canadian UL: File SA516; CCN SDFY7

FCC/DOC Part 15, Class A