Selection chart - PENN Controls - LIT-1900109 - P470 - P599 - Electronic Pressure Control - P470 Electronic Pressure Control

P470 Electronic Pressure Control with Display Catalog Page

Brand
PENN Controls
Product name
P470 Electronic Pressure Control
Document type
Catalog Page
Document number
LIT-1900109
Revision date
2021-09-29
Language
English
Note: P470 Controls do not include a transducer or wiring harness. A P599 transducer and a wiring harness must be purchased separately. Match the transducer to the selected pressure range.
Table 1. Selection chart
Item Product code number Description
P470 (Low-voltage) Electronic Pressure Control with Display P470FB-1C Low voltage (less than 30 VAC) Electronic Pressure Control with Display

Supply voltage: 24 VAC Class 2 transformer

(See Technical specifications for complete relay electrical ratings.)

P470 (Line-voltage) Electronic Pressure Control with Display P470EB-1C Line voltage Electronic Pressure Control with Display

Supply voltage: 120 VAC or 208/240 VAC

See Technical specifications for complete relay electrical ratings.

P599 transducers1

P599RAPS101C

P599RAPS101K

0 psi to 100 psi pressure transducer with 1/8 in. NPT male fitting

P599RCPS101C

P599RCPS101K

0 psi to 100 psi pressure transducer with 1/4 in. SAE (Schrader®) female fitting with integral valve depressor

P599RAPS105C

P599RAPS105K

0 psi to 500 psi pressure transducer with 1/8 in. NPT male fitting

P599RCPS105C

P599RCPS105K

0 psi to 500 psi pressure transducer with 1/4 in. SAE (Schrader) female fitting with integral valve depressor

P599RAPS107C

P599RAPS107K

0 psi to 750 psi pressure transducer with 1/8 in. NPT male fitting

P599RCPS107C

P599RCPS107K

0 psi to 750 psi pressure transducer with 1/4 in. SAE (Schrader) female fitting with integral valve depressor
Wiring harnesses for P599 transducers WHA-PKD3-200C 6 ft 6 1/2 in. (2 m) 3-wire cable with plug-in connector for P599 transducer
WHA-PKD3-400C 13 ft 3 in. (4 m) 3-wire cable with plug-in connector for P599 transducer
WHA-PKD3-600C 19 ft 8 in. (6 m) 3-wire cable with plug-in connector for P599 transducer

Refer to the P599 Electronic Pressure Transducer Product/Technical Bulletin (LIT-12012446) for more information.

1 The standard P599 transducers listed in this table are for sale as single-piece items. P599 transducer product code numbers that end in -xxxC are transducers only. Product code numbers that end in -xxxK are kits, and include a transducer and a 2 m (6.6 ft) wire harness.