Features - PENN Controls - LIT-1900109 - P470 - P599 - Electronic Pressure Control - P470 Electronic Pressure Control
P470 Electronic Pressure Control with Display Catalog Page
- Product name
- P470 Electronic Pressure Control
- Document type
- Catalog Page
- Document number
- LIT-1900109
- Revision date
- 2021-09-29
- Easy-to-read LCD
- Three field-selectable pressure ranges between 0 psi and 750 psi
- 24 VAC, and 120 VAC or 208/240 VAC models
- Lockable, three-button, front-panel touchpad
- Built-in, adjustable, anti-short cycle time-delay
- Uses an economical and versatile transducer and wiring harness