- Pilot duty rating of 750 VA, 120/240 VAC
- The external step-down transformer for 440 VAC and 550 VAC applications must be of sufficient capacity to supply 15 VA at 120 VAC or 30 VA at 240 VAC for the time delay.
Information | Description |
---|---|
Purpose of control | Pressure operating controls |
Method of mounting control | Flat surface or with a universal mounting bracket (Part No. 271-51) |
Method of earthing of control | Wiring binding screw terminal |
Type 1 or Type 2 action | Type 1.C (micro-interruption) |
External pollution situation | Pollution degree 3 |
Rated impulse voltage | 4,000 VAC |