| Specification | Description |
|---|---|
| Input signal | 0 VDC to 10 VDC |
| Power supply | 208 VAC to 240 VAC, at 50 Hz to 60 Hz |
| Control action | Direct or reverse mode |
| Maximum motor current | 12 A |
| Minimum motor current | 0.5 A |
| Ambient operating conditions | -40°C to 60°C (-40°F to 140°F) |
| Ambient shipping and storage Conditions | -40°C to 85°C (-40°F to 185°F) |
| Enclosure type | NEMA 3R, IP54 |
| Dimensions (H x W x D) | 159 mm x 177 mm x 70 mm (6 1/4 in. x 7 in. x 2 3/4 in.) |
| Weight | 1.0 kg (2.2 lb) |
|
Compliance
|
Johnson Controls declares that these products are in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive. |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.