This example uses the following settings:
| Switch or dial | Setting |
|---|---|
| SW1 | OFF |
| SW2 | OFF |
| SW3 | ON |
| SW4 | OFF |
| Minimum speed potentiometer | 20% |
| Setpoint potentiometer | 50% |
Figure 1. Example of a P216 for secondary operation using a 230 V supply
Note: Additionally, if the minimum speed
potentiometer is set to 40%, the output turns off at 92 VAC when the input voltage drops
to 2.4 VDC, because 92 VAC is 40% of 230 V and 2.4 VDC is 40% of 6 VDC.