Applications - PENN Controls - P216 - Single-Phase Motor Speed Controller - P216 Single-Phase Condenser Fan Speed Control

P216 Series Condenser Fan Speed Controller Installation Guide

Product
Controls > Fan Controls > P216 Single-Phase Condenser Fan Speed Control
Document revision
F
Revision date
2024-07-17
Product status
Active
Part number
24-85895-18
Important: Use this P216 Series Condenser Fan Speed Controller only as an operating control. Where failure or malfunction of the P216 Series Fan Speed Controller could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the P216 Series Fan Speed Controller.
CAUTION
  • Risk of Property Damage
  • Use only single-phase Permanent Split Capacitor (PSC) motors approved by the manufacturer for speed control application with the P216 Series controller. Failure to use a single-phase PSC motor may damage the motor and other property.